![Auxiliary contact block, TeSys K, 1NO+1NC, front mounting, screw clamp terminals main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/a/la1kn11.jpg)
Auxiliary contact block, TeSys K, 1NO+1NC, front mounting, screw clamp terminals
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LA1KN11 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys k |
Package1 Length*Width*Height (dimensions) | 0 x 38 x 30 mm |