Auxiliary contact block, TeSys Deca, 1NO(sealed)+1NC(sealed), front, screw clamp terminals

LA1DX11
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys Deca instantaneous auxiliary contact block with dust and damp protected contacts, for LC1D contactors and CAD control relays in harsh industral environments. It provides 1NO + 1NC protected contacts rated up to 0.1A 125V AC / 30V DC, connection by screw clamp terminals. Very low minimum switching capacity (5V / 1mA) thanks to gold alloy contact material. Front mounting by clip-on, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number LA1DX11
Green Premium Label No
Breaking Capacity 25kA
Range TeSys D
Package1 Length*Width*Height (dimensions) 0 x 44 x 48 mm

Seller Information

Documents

Reviews