![Long terminal shield, ComPact NSX400/630, pitch 45 mm, IP40, 3 poles main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/v/lv432593_1.jpg)
Long terminal shield, ComPact NSX400/630, pitch 45 mm, IP40, 3 poles
Description
Product Details
Activity | PPCCB |
---|---|
Part Number | LV432593 |
Poles Description | 3P |
Warranty Period | 18 months |
Product or component type | Long terminal shield |
Product Type | MCCB Terminal Shield |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 251 g |
Product Category | Accessories |
Package1 Length*Width*Height (dimensions) | 17 x 11 x 10 cm |