Load-shedder, EVlink Home, 1P, maximum current allowed to charging station manually setting from 16A to 50A
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Load-shedder, EVlink Home, 1P, maximum current allowed to charging station manually setting from 16A to 50A
Incl. Tax
Incl. Tax
Description
Product Details
Package 1 Weight | 515.000 g |
---|---|
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | EVlink |
Package1 Length*Width*Height (dimensions) | 515.000 g |