![outlet grille plast cut out 125x125mm ext dim 137x117mm IP54 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/n/s/nsycag125lpf.jpg)
outlet grille plast cut out 125x125mm ext dim 137x117mm IP54
Description
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCAG125LPF |
Product Type | outlet grille |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 220.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | ClimaSys CA |
Package1 Length*Width*Height (dimensions) | 4.5 x 15.5 x 18 cm |