![One symmetric mounting rail perforated 35x7.2 mm L2000 mm type B, Order by Multiples of 10 units main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/n/s/nsysdr200bd.jpg)
One symmetric mounting rail perforated 35x7.2 mm L2000 mm type B, Order by Multiples of 10 units
Incl. Tax
Incl. Tax
All Sellers
![One symmetric mounting rail perforated 35x7.2 mm L2000 mm type B, Order by Multiples of 10 units](https://eshop-th.se.com/media/catalog/product/n/s/nsysdr200bd.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
One symmetric mounting rail perforated 35x7.2 mm L2000 mm type B, Order by Multiples of 10 units
Incl. Tax
Incl. Tax
Product Details
Activity | PPUES |
---|---|
Part Number | NSYSDR200BD |
Product Type | rail |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 596.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Linergy TR terminals blocks |
Package1 Length*Width*Height (dimensions) | 1.5 x 3 x 200 cm |