IPRD40r modular surge arrester - 3P + N - 350V - with remote transfert
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
IPRD40r modular surge arrester - 3P + N - 350V - with remote transfert
Incl. Tax
Incl. Tax
Description
- This Acti9 iPRD40r surge arrester protects 3P+N installations
- It allows quick replacement of damaged cartridges
- This Type 2 device is recommended for high risk level in incoming panel board
- It offers remote reporting of the "cartridge must be changed" message
- It can be turned over to allow the phase/neutral/earth cables to enter through either the top or the bottom
- The associated circuit breaker Isc breaking capacity can go up to 50kA
- It is compatible with TT and TN-S earthing system
- The Imax rated discharge current is 40kA
- The In nominal discharge current is 15kA
- The Uc maximum continuous operating voltage in common mode is 260VAC between neutral and earth, and 350VAC between phase and earth
- The Uc maximum continuous operating voltage in differential mode (between phase and neutral) is 350VAC
- The Up Voltage protection level is 1.4kV in common mode (N/PE) and in differential mode (L/N)
- The Un rated service voltage is 230VAC or 400VAC
- The operating frequency is 50Hz or 60Hz
- The dimensions are (W) 72mm x (H) 85mm x (D) 69mm
- The width in 9mm pitches is 8
- The weight is 450g
- The degree of protection is IP20 and IP40 in modular enclosure
- The operating temperature is -25°C to 60°C
- The storage temperature is -40°C to 85°C
- This product is compliant with EN 61643-11 and IEC 61643-11 standards
Product Details
Activity | HDCFD |
---|---|
Part Number | A9L40601 |
Warranty Period | 18 months |
Product Type | Acti 9 iPRD |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 472 g |
Breaking Capacity | 25kA |
Product Category | Acti9 Surge Protection Devices - SPDs |
Range | Acti 9 iPRD |
Package1 Length*Width*Height (dimensions) | 8.48 x 7.2 x 6.915 cm |