![iCT 16A 2NO 230...240V 50Hz MO contact main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9c23712_1.jpg)
iCT 16A 2NO 230...240V 50Hz MO contact
Description
- This Acti9 iCT is a modular contactor
- It is a 2P remote and manual control device with 2 normally open contacts
- The In rated current is 16A for AC-7a and 6A for AC-7b
- The Ue rated operational voltage is 250VAC
- The Uc control voltage is 230VAC to 240VAC
- This device could be used for control circuits
- This device could be used for remote switching lighting loads, small motors (fans, mixers) or HVAC system applications
- It is compatible with all the Acti9 control auxiliaries, for lighting, heating & ventilation control applications
- This product is compliant with IEC/EN 61095
- Electrical endurance goes up to 100000 cycles for AC-7A or AC-1, 30000 cycles for AC-7C, AC-7B, AC-3, AC-5A or AC-5B The maximum switching operations is 6 per minute
- The Ui rated insulation voltage is 500VAC
- The Uimp rated impulse withstand voltage is 4kV
- Pollution degree is 2
- It is DIN rail mountable
- Its width is 2 pitches of 9mm
- The product color is white (RAL9003)
- The dimensions are (W) 81mm x (H) 18mm x (D) 60mm
- According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure
- The operating temperature is from -5°C to 60 °C
- The storage temperature is from -40°C to 70°C
Product Details
Activity | HDCFD |
---|---|
Part Number | A9C23712 |
Warranty Period | 18 months |
Product Type | Acti 9 iCT |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 119.58 g |
Breaking Capacity | 25kA |
Product Category | Acti9 Electrical Circuit Control |
Range | Acti 9 iCT |
Package1 Length*Width*Height (dimensions) | 9 x 7.5 x 2 cm |