Inductive proximity sensors XS, Rotation monitoring, M30, Sn10mm, 6...150c/mn, 12...48 VDC, cable 2 m

XSAV11373
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This cylindrical diameter 30 mm threaded M30 x 1.5 flush mountable sensor is part of XS range, an offer of inductive proximity sensors for the detection, without physical contact, of metal objects. The advantages of inductive detection are numerous, no physical contact with the object to be detected, thus avoiding wear and enabling detection of fragile or freshly painted objects. High operating rates. Fast response. Excellent resistance to industrial environments (robust products). It features a nickel plated brass case and a 2m long cable. It has a sensing distance of 10mm, three-wire, DC supply, 12V to 48V, NO function, PNP solid state output. These self-contained rotation speed monitoring sensors have the special feature of incorporating, in the same case, the pulse sensing and processing electronics as well as the output switching amplifier. that are required to establish an integrated rotation monitoring device. The unit provides an economical solution for detecting slip, belt breakage, drive shaft shear and overloading, etc. In the following applications, conveyor belts, bucket elevators, Archemedian screws, grinders, crushers, pumps, centrifugal driers, mixers, etc.

Product Details

Activity IDSEN
Part Number XSAV11373
Product Type sensor
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 230.0 g
Green Premium Label No
Breaking Capacity 25kA
Range Osisense XS & XT
Package1 Length*Width*Height (dimensions) 4.1 x 9.5 x 13.2 cm

Seller Information

Documents

Reviews