Inductive proximity sensors XS, inductive sensor XS8 40x40x15, PBT, Sn25mm, 12...24 VDC, cable 10 m

XS8C1A1PAL10
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the XS range, an offer of inductive proximity sensors. This general purpose inductive proximity sensor has a flat form 40mm x 40mm x 15mm design and fixed body. It is non-flush mountable and has a frontal detection face. It supports 15mm flush mountable, 25mm non-flush mountable nominal sensing distance and 1 NO PNP discrete output. The inductive proximity sensor with a rated supply voltage of 12V to 24V DC with reverse polarity protection and no load current consumption of ≤10mA. It is furnished with 10m cable for electrical connection. It is an IP68 (double insulation) rated product. The enclosure is made of PBT. Its dimensions are 40mm (length) x 15mm (width) x 40mm (height). It weighs 0.415kg. It is suitable for railway, mobile equipment, material handling/conveying/logistics, material working/machine tools, packaging, robotics, food and beverage industries. This product is certified by CE, CSA and UL. Inductive sensors come in flush and non-flush versions, M8, M12, M18, M30 short and long bodies cylindrical forms, standard cubic, rectangular and flat forms. The inductive proximity sensors for non contact sensing of metal objects up to 60mm. It is designed for use in industrial applications relating to presence detection.

Product Details

Activity IDSEN
Part Number XS8C1A1PAL10
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 347.0 g
Green Premium Label No
Breaking Capacity 25kA
Range Osisense XS & XT
Package1 Length*Width*Height (dimensions) 6.8 x 10 x 13 cm

Seller Information

Documents

Reviews