Inductive proximity sensors XS, inductive sensor XS6 M18, L62mm, brass, Sn8mm, 12...48 VDC, cable 2 m

XS618B1PAL2
login_green To View the best prices please Sign in / Register.
Out of stock

Description

The XS range is an offer of inductive proximity sensors for the detection of metal objects up to 60mm without physical contact. The oscillator produces an alternating electromagnetic field that exits the detection area of the sensor. Any metallic object penetrating this field is then detected. This general purpose threaded cylindrical (M18) inductive proximity sensor is made of metal and it is flush mountable. Its nominal sensing distance is 8mm, it supports 1 normally open PNP discrete output and it has a switching frequency of 1000Hz. It works in a temperature range of -25°C and +70°C, it is dustproof and waterproof (IP68). It is made of metal. It measures 60mm (length) x 18mm (diameter) and weighs 0.12kg. IP65, IP68 and IP69K protection makes this product ready for the harshest environments. It is suitable for railway, mobile equipment, lifts and escalators, hoisting, material handling, machine tools, packaging, food and beverage industries, and robotics. This sensor is certified UL, CSA, and E2. It is CSA, UL certified. The main advantage of the inductive detection offered by the sensors of the XS range is that there is no physical contact with the object to be detected.

Product Details

Activity IDSEN
Part Number XS618B1PAL2
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 107.0 g
Green Premium Label No
Breaking Capacity 25kA
Range Osisense XS & XT
Package1 Length*Width*Height (dimensions) 4.2 x 9.7 x 13.2 cm

Seller Information

Documents

Reviews