![Impulse relay iTLI - 2P - 1NO+1NC - 16A - coil 12 VAC 50/60Hz- 6 VDC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9c30015_1.jpg)
Impulse relay iTLI - 2P - 1NO+1NC - 16A - coil 12 VAC 50/60Hz- 6 VDC
Description
- This Acti9 iTLi is a modular impulse relay
- It is a changeover contact with 1 normally open and 1 normally close contact
- Rated current is 16A, 24VAC to 250VAC operating voltage and it operates with 12VAC or 6VDC control voltage
- Electrical endurance goes up to 200000 cycles for AC-21 or 100000 cycles for AC-22
- The switching frequency is 100 switching operations/day or 5 switching operations/minute
- The duration of the command order should be between 50ms to 1s
- It is mainly used for lighting control applications
- The Ui rated insulation voltage is 440VAC
- The Uimp rated impulse withstand voltage is 6kV
- The operating frequency is 50Hz or 60Hz
- It is DIN rail mountable
- Pollution degree is 3
- Overvoltage category is IV
- The dimensions are (W) 18mm x (H) 84mm x (D) 60mm
- The degree of protection is IP20 and IP40 in an enclosure
- The operating temperature is from -20°C to 50°C
- The storage temperature is from -40°C to 70°C
- This product is compliant with IEC/EN 60669-1 and IEC/EN 60669-2-2 standard
Product Details
Activity | HDCFD |
---|---|
Part Number | A9C30015 |
Warranty Period | 18 months |
Product Type | Acti 9 iTL |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 113 g |
Product Category | Acti9 Electrical Circuit Control |
Range | Acti 9 iTL |
Package1 Length*Width*Height (dimensions) | 8.5 x 7 x 1.8 cm |