![heavy duty PowerLogic PFC Capacitor, 40/48 kvar - 400 V - 50/60Hz main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/b/l/blrch400a480b40.jpg)
heavy duty PowerLogic PFC Capacitor, 40/48 kvar - 400 V - 50/60Hz
Incl. Tax
Incl. Tax
All Sellers
![heavy duty PowerLogic PFC Capacitor, 40/48 kvar - 400 V - 50/60Hz](https://eshop-th.se.com/media/catalog/product/b/l/blrch400a480b40.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
heavy duty PowerLogic PFC Capacitor, 40/48 kvar - 400 V - 50/60Hz
Incl. Tax
Incl. Tax
Description
Product Details
Activity | DPLVP |
---|---|
Part Number | BLRCH400A480B40 |
Product Type | heavy duty capacitor |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 5.293 kg |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | VarplusCan |
Package1 Length*Width*Height (dimensions) | 20 x 39.5 x 20 cm |