![Head for emergency switching off push button, Harmony XAC, red mushroom 40mm, latching turn to release, unmarked main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/z/a/za2bs844.jpg)
Head for emergency switching off push button, Harmony XAC, red mushroom 40mm, latching turn to release, unmarked
Incl. Tax
Incl. Tax
All Sellers
![Head for emergency switching off push button, Harmony XAC, red mushroom 40mm, latching turn to release, unmarked](https://eshop-th.se.com/media/catalog/product/z/a/za2bs844.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Head for emergency switching off push button, Harmony XAC, red mushroom 40mm, latching turn to release, unmarked
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | ZA2BS844 |
Product Type | head for emergency switching off push-button |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 42.6 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XAC |
Package1 Length*Width*Height (dimensions) | 4.1 x 11 x 10 cm |