Harmony, Slim interface plug-in relay, 6 A, 1 CO, standard, 24 V DC

RSL1AB4BD
login_green To View the best prices please Sign in / Register.
Out of stock

Description

It has large choice of number of contacts for high rated current use. It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere. One of the slimiest interface relay on the market, with 6mm width, it can be installed nearly anywhere. Easy installation and withdrawal the relay from its socket. It is compatible with high breaking capacity or low-level current application requirements. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs). "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." Status display with LED, clearly signal both in the day and night. "Status display with LED, clearly signal both in the day and night."

Product Details

Activity IDSIG
Part Number RSL1AB4BD
Product Type plug-in relay
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 5.0 g
Green Premium Label No
Breaking Capacity 25kA
Range Harmony Electromechanical Relays
Package1 Length*Width*Height (dimensions) 0.5 x 1.5 x 2.8 cm

Seller Information

Documents

Reviews