![Harmony, Protection module, with diode, for RPZ/RXZ sockets, 6..250 V DC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/r/x/rxm040w.jpg)
Harmony, Protection module, with diode, for RPZ/RXZ sockets, 6..250 V DC
Incl. Tax
Incl. Tax
All Sellers
![Harmony, Protection module, with diode, for RPZ/RXZ sockets, 6..250 V DC](https://eshop-th.se.com/media/catalog/product/r/x/rxm040w.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony, Protection module, with diode, for RPZ/RXZ sockets, 6..250 V DC
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | RXM040W |
Product Type | protection module |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 1.6 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony Electromechanical Relays |
Package1 Length*Width*Height (dimensions) | 11.54 x 12.83 x 30.82 mm |