Harmony, Modular liquid level control relay, 8 A, 1 CO, 24…240 V AC/DC

RM22LG11MR
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony RM22-LG relay allows monitoring of liquid level control in 3-phase networks. This modular multi function 3-phase liquid level control relay is ideal for monitoring of electrical values in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market slim form-factors with 22.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device. It also offers a diagnostic button, sealable cover, simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC.

Product Details

Activity IDSIG
Part Number RM22LG11MR
Product Type level control relay
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 109.0 g
Green Premium Label No
Breaking Capacity 25kA
Range Harmony Control Relays
Package1 Length*Width*Height (dimensions) 2.6 x 8.2 x 9.5 cm

Seller Information

Documents

Reviews