![Harmony, Modular 3-phase supply control relay, 8 A, 2 CO, 183…528 V AC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/r/m/rm22tg20.jpg)
Harmony, Modular 3-phase supply control relay, 8 A, 2 CO, 183…528 V AC
Incl. Tax
Incl. Tax
All Sellers
![Harmony, Modular 3-phase supply control relay, 8 A, 2 CO, 183…528 V AC](https://eshop-th.se.com/media/catalog/product/r/m/rm22tg20.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony, Modular 3-phase supply control relay, 8 A, 2 CO, 183…528 V AC
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | RM22TG20 |
Product Type | 3-phase control relay |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 103.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony Control Relays |
Package1 Length*Width*Height (dimensions) | 2.5 x 8.2 x 9.5 cm |