Harmony, Miniature plug-in relay, 3 A, 4 CO, with LED, with lockable test button, 230 V AC

RXM4GB2P7
login_green To View the best prices please Sign in / Register.
Out of stock

Description

RXM miniature relays are part of Harmony Electromechanical Relays. This is a plug in relay to be mounted on a RXZE socket. It is a 4 C/O relay (gold plated contact) with current rating of 3A, control circuit voltage of 230 V AC 50/60 Hz. It also offers one-step loackable test button and mechanical indicator for contact status. The testbutton is activated momentarily by pushing the red pushbutton on the front and locked by flipping up the green part. The mechanical indicator is next to the testbutton, where an orange flag indicates the relay contact status. A green LED on the front will illuminate when the relay is on. Status display with LED: clearly signal both in the day and night. Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor control, PLC Interfaces, power supplies, building equipment, especially those requiring low level contacts. It is a green premium product and conforms to international standard and certifications like IEC, CE, UL, CSA, EAC, Lloyd's, RoHS and REACH. RXM Relay should be used with a RXZE socket (screw clamp, screw connector, push-in terminal). To protect against vibrations, plastic/metal clamp can be added to the socket. Protection modules and marking legend are also available. It is sold in lots of 10 and reference includes relay only. The RXM plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (12A), 3 CO (10A), 4 CO (6A) contacts, 4 CO (3A) low level contacts.

Product Details

Activity IDSIG
Part Number RXM4GB2P7
Product Type plug-in relay
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 39 g
Green Premium Label No
Breaking Capacity 25kA
Range Harmony Electromechanical Relays
Package1 Length*Width*Height (dimensions) 4.1 x 2.1 x 2.8 cm

Seller Information

Documents

Reviews