Harmony, Miniature plug-in relay, 6 A, 4 CO, with lockable test button, 24 V DC
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony, Miniature plug-in relay, 6 A, 4 CO, with lockable test button, 24 V DC
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | RXM4AB1BD |
Product Type | plug-in relay |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 36.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony Electromechanical Relays |
Package1 Length*Width*Height (dimensions) | 2 x 2.8 x 4.8 cm |