Harmony K1, K2, Cam voltmeter switch, 3L and 3LN, 45°, 12 A, screw mounting
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony K1, K2, Cam voltmeter switch, 3L and 3LN, 45°, 12 A, screw mounting
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | K1F027MLH |
Product Type | complete cam switch |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 179.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony K1, K2 |
Package1 Length*Width*Height (dimensions) | 6.7 x 6.7 x 11 cm |