Harmony XB6, body fixing collar for electrical block
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony XB6, body fixing collar for electrical block
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB6Y009 |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 30.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XB6 |
Package1 Length*Width*Height (dimensions) | 2 x 10 x 10 cm |