![Harmony XB5, Selector switch head, plastic, black, Ø22, 3 positions, stay put main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/z/b/zb5ad3.jpg)
Harmony XB5, Selector switch head, plastic, black, Ø22, 3 positions, stay put
Incl. Tax
Incl. Tax
All Sellers
![Harmony XB5, Selector switch head, plastic, black, Ø22, 3 positions, stay put](https://eshop-th.se.com/media/catalog/product/z/b/zb5ad3.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony XB5, Selector switch head, plastic, black, Ø22, 3 positions, stay put
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB5AD3 |
Product Type | head for selector switch |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 23.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XB5 |
Package1 Length*Width*Height (dimensions) | 3.7 x 5.4 x 5.9 cm |