![Harmony XB5, fixing collar pillar for printed circuit board main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/z/b/zb5az079.jpg)
Harmony XB5, fixing collar pillar for printed circuit board
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB5AZ079 |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 6.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XB5 |
Package1 Length*Width*Height (dimensions) | 9 x 7.1 x 7.1 cm |