![Harmony XB5, Emergency stop switching off, plastic, red mushroom Ø40, Ø22, trigger latching turn to release, 1 NC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/b/xb5as8442.jpg)
Harmony XB5, Emergency stop switching off, plastic, red mushroom Ø40, Ø22, trigger latching turn to release, 1 NC
Incl. Tax
Incl. Tax
All Sellers
![Harmony XB5, Emergency stop switching off, plastic, red mushroom Ø40, Ø22, trigger latching turn to release, 1 NC](https://eshop-th.se.com/media/catalog/product/x/b/xb5as8442.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony XB5, Emergency stop switching off, plastic, red mushroom Ø40, Ø22, trigger latching turn to release, 1 NC
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XB5AS8442 |
Product Type | emergency switching off push-button;emergency stop push-button |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 59.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XB5 |
Package1 Length*Width*Height (dimensions) | 4.4 x 5.3 x 9 cm |