Harmony XB4, Transparent boot for circular flush or projecting push button Ø22

ZBP0A
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony ZB, clear silicone boot for food industry applications. It is compatible with Harmony XB4 and XB5 projecting and push-push circular heads. This silicone boot is ideal to complement a control unit and adapt it to stright hygiene and cleaning requirement of stringent industries. It is transparent, allowing users to see colors and marking of the underlying button and is perfectly formed-fit with Harmony push-buttons. It is chemical resistant, making it ideal for operation in harsh environments requiring frequent chemical cleaning. The silicon boot prevents growth of bacteria in joints and gaps: ideal for high hygiene environments like food and beverage industry.

Product Details

Activity IDSIG
Part Number ZBP0A
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 6.4 g
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XB4
Package1 Length*Width*Height (dimensions) 7 x 7.1 x 9.3 cm

Seller Information

Documents

Reviews