Harmony XB4, Push button head, metal, projecting, blue, Ø22, spring return, booted, unmarked

ZB4BP6
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony XB4, clear silicone booted blue button head operates with a spring return mechanism. This silicone booted button head provides a simple solution to comply with hygiene requirement in food, beverage industries as well as healthcare and pharmaceuticals. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number ZB4BP6
Product Type head for non-illuminated push-button
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 32.0 g
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XB4
Package1 Length*Width*Height (dimensions) 4.5 x 3.4 x 5.4 cm

Seller Information

Documents

Reviews