Harmony XB4, Padlockable guard for mushroom head Ø40, metal, yellow

ZBZ1605
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony ZB, metal padlockable guard for emergency stop function has 40mm mushroom head with yellow color. It is compatible with Harmony XB4 and XB5 mushroom head push buttons. This metal padlockable guard is designed as an accessory to be used with push button to protect and provide a secure manner for authorized staff to operate emergency stop mode when required. It is easily installed and attached to Harmony XB4 and XB5 mushroom head push buttons units. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. It is ideal for severe environments, especially applications requiring high impact and vibration resistance.

Product Details

Activity IDSIG
Part Number ZBZ1605
Product Type guard
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 58.0 g
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XB4
Package1 Length*Width*Height (dimensions) 5.7 x 4.4 x 5.2 cm

Seller Information

Documents

Reviews