Harmony XB4, Single contact block, silver alloy, pins for printed circuit board, 1 NC

ZBE702
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony ZB, single contact block uses PCB terminals. It is compatible with Harmony XB4 and XB5 control and signaling units. This contact block allows fast and easy replacement and configuration of your push buttons and selector switches. It is easily installed and replaced on XB4 and XB5 complete push-button units and selector switches and connects to control circuits with simple PCB connections. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. 1 million cycle high endurance under 6A load allows less maintenance and damage in your installation. It has clear color scheme for NO and NC contact block types. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number ZBE702
Product Type contact block
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 2.0 g
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XB4
Package1 Length*Width*Height (dimensions) 0.7 x 2 x 3 cm

Seller Information

Documents

Reviews