Harmony XB4, Silicone boot for flush and projecting double-headed push button Ø22, clear

ZBA710
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony clear silicone boot is compatible with Harmony XB4 and XB5 double heads with one flush button and one projecting button. This silicone boot covers your Harmony XB4 or XB5 double heads to prevent dirt and other contaminants from proliferating. It is chemical resistant, making it ideal for operation in harsh environments requiring frequent chemical cleaning. The silicon boot prevents growth of bacteria in joints and gaps, this makes it ideal for high hygiene environments like food and beverage industry.

Product Details

Activity IDSIG
Part Number ZBA710
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 5.0 g
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XB4
Package1 Length*Width*Height (dimensions) 2 x 3.5 x 5.5 cm

Seller Information

Documents

Reviews