Harmony XB4, Illuminated selector switch, metal, green, Ø22, 2 positions, stay put, 24 V AC/DC, 1 NO + 1 NC
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony XB4, Illuminated selector switch, metal, green, Ø22, 2 positions, stay put, 24 V AC/DC, 1 NO + 1 NC
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XB4BK123B5 |
Product Type | illuminated selector switch |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 110 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XB4 |
Package1 Length*Width*Height (dimensions) | 8.7 x 5.2 x 3.3 cm |