![Harmony XALD, XALK, Empty enclosure, plastic, dark grey lid, for push button Ø22, 5 cut-outs main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/a/xald05.jpg)
Harmony XALD, XALK, Empty enclosure, plastic, dark grey lid, for push button Ø22, 5 cut-outs
Incl. Tax
Incl. Tax
All Sellers
![Harmony XALD, XALK, Empty enclosure, plastic, dark grey lid, for push button Ø22, 5 cut-outs](https://eshop-th.se.com/media/catalog/product/x/a/xald05.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony XALD, XALK, Empty enclosure, plastic, dark grey lid, for push button Ø22, 5 cut-outs
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XALD05 |
Product Type | empty control station |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 303.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XALD, XALK |
Package1 Length*Width*Height (dimensions) | 7 x 7.6 x 19.7 cm |