![Harmony XAC, Push button head, plastic, white, booted, spring return main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/a/xaca9411.jpg)
Harmony XAC, Push button head, plastic, white, booted, spring return
Incl. Tax
Incl. Tax
All Sellers
![Harmony XAC, Push button head, plastic, white, booted, spring return](https://eshop-th.se.com/media/catalog/product/x/a/xaca9411.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony XAC, Push button head, plastic, white, booted, spring return
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XACA9411 |
Product Type | head for push-button |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 9.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XAC |
Package1 Length*Width*Height (dimensions) | 3 x 11 x 10 cm |