![Harmony XAC, Single contact block, spring return, screw clamp terminal, 1 NC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/a/xacs102.jpg)
Harmony XAC, Single contact block, spring return, screw clamp terminal, 1 NC
Incl. Tax
Incl. Tax
All Sellers
![Harmony XAC, Single contact block, spring return, screw clamp terminal, 1 NC](https://eshop-th.se.com/media/catalog/product/x/a/xacs102.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony XAC, Single contact block, spring return, screw clamp terminal, 1 NC
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XACS102 |
Product Type | contact block |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 38.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XAC |
Package1 Length*Width*Height (dimensions) | 5 x 6 x 8 cm |