Harmony, Universal plug-in relay, 10 A, 2 CO, with LED, with lockable test button, 120 V AC

RUMC22F7
login_green To View the best prices please Sign in / Register.
Out of stock

Description

"This Harmony RUM universal plug-in relay uses cylindrical pins, has a control coil voltage of 120V AC and has 2 changeover contacts double pole double throw with a rating of 10A." "It provides a complete system solution for the most demanding applications." "It also offers one-step lockable test button and “Power On” LED for readiness." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." "Status display with LED, clearly signal both in the day and night."

Product Details

Activity IDSIG
Part Number RUMC22F7
Product Type plug-in relay
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 88 g
Green Premium Label No
Breaking Capacity 25kA
Range Harmony Electromechanical Relays
Package1 Length*Width*Height (dimensions) 3.6 x 3.5 x 6.9 cm

Seller Information

Documents

Reviews