Easy Harmony panel iPC accessory Kit (mount clip, screws etc)
Description
Product Details
Activity | IDHMI |
---|---|
Part Number | HMIYPACCKTPSX1 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Easy Harmony Panel iPC |
Package1 Length*Width*Height (dimensions) | 0 x 175 x 45 mm |