Easy Panel PC,Performance 15.6" Wide DC, Perf PPC, Core i5 CPU, 8GB RAM, 128GB SSD,ETHx2, USBx4, COMx2, Remote Switch,Win10

HMIPSPS752D1X01
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Easy Harmony iPC range, an offer of performance Panel PC with simple and robust design. The Easy Harmony iPC offers integrated solutions for a variety of applications and industries. It's 15.6" wide LCD offers resolution of 1366 x 768 pixels with 16 million colors. Aesthetic design and highly efficient cooling with casted aluminum housing. Reliable for industrial applications with on-board DRAM and analog resistive touch screen. It is equipped with Intel® CoreTM i5 proccessor (Base Frequency 2.3 GHz) processor, 8GB DRAM, 128GB mSATA SSD storage and pre-installed Windows 10 Enterprise operating system. This product works at a rated voltage from 12V to 24V DC and a typical power consumption of 29W. Its dimensions are 400mm (width) x 254mm (height) x 50.5mm (depth) and weighs 3.80 kg. The Easy Harmony iPC offers integrated solutions for a variety of applications from single machine control to lite surpervision, like Packaging, Pharmacy, Food & Beverage, Electronics, Water & Waste Water, Tranportation, etc. It is CE certified and conforms to IEC 61000-4-2, IEC 61000-4-3, IEC 61000-6-4, IEC 61000-6-5 standards. Installation hooks, 2 Pin power connector, 2.5" HDD/SSD installation bracket and 2 COM ports via DIO expansion slot are offered as accessory for this product. The package of the Easy Harmony panel PC includes 1x Panel PC, 1x HDD bracket installation adapter, 8x Screw installation fasteners, 1x Remote Switch connector, 1x Quick Installation Guide and 1x DC power connector. It is designed for panel mounting with 390 mm x 244 mm cut-out by 8 fastener screws and 75 mm x 75 mm VESA mounting Easy Harmony iPC bundled with EcoStrucureTM Machine SCADA Expert can power the Intelligent Manufacturing from single machine control to plant supervision. Range of box PC and panel PC (from 15" to 19"), are simple in design industrial PCs running at the edge of EcoStruxure. They can connect your machines to business operation applications to give a plant performance and energy insights.

Product Details

Activity IDHMI
Part Number HMIPSPS752D1X01
Green Premium Label No
Breaking Capacity 25kA
Range Easy Harmony Panel iPC
Package1 Length*Width*Height (dimensions) 0 x 400 x 254 mm

Seller Information

Documents

Reviews