TeSys VARIO / Mini VARIO - front and black rotary handle - 1 to 3 padlocking

KAD1PZ
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys Vario operating handle, for TeSys Vario switch bodies VN12, VN20, V02 to V2. It provides a black handle and black front plate 60x60mm, for main switch-disconnector assembly. It operates a switch body directly or through a shaft extension (to be ordered seprately). Handle padlockable, for 3 padlocks (to be ordered separately). Front plate with I-O indicators and with a central hole fixing, it ensures an IP65 protection (NEMA type 1 and 12) to the mounting. Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number KAD1PZ
Green Premium Label No
Breaking Capacity 25kA
Range TeSys Mini-Vario, VARIO
Package1 Length*Width*Height (dimensions) 0 x 60 x 60 mm

Seller Information

Documents

Reviews