![Kavacha - 35A - 440V - Surface Mount Double Pole Isolating Switch - IP66 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/w/h/whd35_gy_iop_oda18_1500x1500_2_.jpg)
Kavacha - 35A - 440V - Surface Mount Double Pole Isolating Switch - IP66
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/w/h/whd35_gy_iop_oda18_1500x1500_2_.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Kavacha - 35A - 440V - Surface Mount Double Pole Isolating Switch - IP66
Incl. Tax
Incl. Tax
Product Details
Show Accessory | No |
---|---|
Range of Product | Kavacha |
Green Premium Label | No |
Breaking Capacity | 25kA |
Package1 Length*Width*Height (dimensions) | 8.3 x 9 x 17.3 cm |
Package1 Weight | 1.6 kg |