![Kavacha - 63A - 440V - Surface Mount Double Pole Isolating Switch - IP66 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/w/h/whd63_gy.jpg)
Kavacha - 63A - 440V - Surface Mount Double Pole Isolating Switch - IP66
Incl. Tax
Incl. Tax
All Sellers
![Kavacha - 63A - 440V - Surface Mount Double Pole Isolating Switch - IP66](https://eshop-th.se.com/media/catalog/product/w/h/whd63_gy.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Kavacha - 63A - 440V - Surface Mount Double Pole Isolating Switch - IP66
Incl. Tax
Incl. Tax
Product Details
Activity | HDCWD |
---|---|
Part Number | WHD63_GY |
Product Type | isolating switch |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 1.6 kg |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Kavacha |
Package1 Length*Width*Height (dimensions) | 17.3 x 9 x 8.3 cm |