![Fan Regulator, AvatarOn A, rotary knob, White main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/m/3/m3t1v400fm_we.jpg)
Fan Regulator, AvatarOn A, rotary knob, White
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/m/3/m3t1v400fm_we.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Fan Regulator, AvatarOn A, rotary knob, White
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | M3T1V400FM_WE |
Product Type | Fan Controller |
Package 1 Weight | 37.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | AvatarON A |
Package1 Length*Width*Height (dimensions) | 55.3 x 69.3 x 23.1 mm |
Pincode Group | Thailand |