![EZS250E TM200D circuit breaker - 3P/3d main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/z/ezs250e3200_3.jpg)
EZS250E TM200D circuit breaker - 3P/3d
Description
Product Details
Activity | PPCCB |
---|---|
Part Number | EZS250E3200 |
Product Type | circuit breaker |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 1.91 kg |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | EasyPact EZS |
Package1 Length*Width*Height (dimensions) | 115.95 x 136.44 x 189.26 mm |