![EZS160F TM125D circuit breaker - 3P/3d main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/z/ezs160f3125_tn_3.png)
EZS160F TM125D circuit breaker - 3P/3d
Product Details
Activity | PPCCB |
---|---|
Part Number | EZS160F3125 |
Control Type | Toggle |
[In] rated current (AT) | 125 A |
Poles Description | 3P |
Product or component type | Circuit breaker |
Product Type | EasyPact EZS |
tax text on product card | Incl. Tax |
Network Frequency | 50/60 Hz |
Mechanical Durability | 25000 cycles conforming to EN/IEC 60947-2,20000 cycles conforming to GB 14048.2 |
Electric Durability | 25000 cycles 415 V In/2 conforming to EN/IEC 60947-2,8000 cycles 400 V In conforming to GB 14048.2 |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 1.731 kg |
Number of Poles | 3 P |
Device Short Name | EZS160F |
Breaking Capacity | F (36 kA) |
Trip Unit Rating | 125 A |
Product Category | Circuit Breakers |
Range | EasyPact EZS |
Package1 Length*Width*Height (dimensions) | 11.7 x 18.8 x 13.4 cm |
Frame size (AF) | 160 A |
Trip Unit Type | Fixed |