calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75"
:class="{ 'cursor-pointer': !fullscreen }"
width="700"
height="700"
:loading="active!==index ? 'lazy' : 'eager'"
:src="fullscreen ? image.full : image.img"
x-transition.opacity.duration.500ms x-show="active===index"
/>
calcActive())">
EZS160E TM100D circuit breaker - 3P/3d
EZS160E3100
Description
- Small size optimised for tight spaces
- Thermal
- magnetic trip unit (Fixed)
- Installation video through QR Code"
Product Details
Activity |
PPCCB |
Part Number |
EZS160E3100 |
[In] rated current (AT) |
100 A |
Product or component type |
Circuit breaker |
Product Type |
EasyPact EZS |
tax text on product card |
Incl. Tax |
Unit Type Of Package 1 |
PCE |
Number Of Units In Package 1 |
1 |
Package 1 Weight |
2.25 kg |
Number of Poles |
3 P |
Green Premium Label |
No |
Breaking Capacity |
E (25 kA) |
Trip Unit Rating |
100 A |
Product Category |
Circuit Breakers |
Range |
EasyPact EZS |
Package1 Length*Width*Height (dimensions) |
160 x 105 x 90 cm |
Frame size (AF) |
160 A |
Trip Unit Type |
Fixed |
Seller Information
Documents
Reviews