EZS100E TM50D circuit breaker - 3P/3d

EZS100E3050
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Activity PPCCB
Part Number EZS100E3050
Control Type Toggle
[In] rated current (AT) 50 A
Poles Description 3P
Product or component type Circuit breaker
Product Type EasyPact EZS
tax text on product card Incl. Tax
Network Frequency 50/60 Hz
Mechanical Durability 13000 cycles conforming to EN/IEC 60947-2,20000 cycles conforming to GB 14048.2
Electric Durability 4000 cycles 415 V In/2 conforming to EN/IEC 60947-2,8000 cycles 400 V In conforming to GB 14048.2
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 870 g
Number of Poles 3 P
Device Short Name EZS100E
Breaking Capacity E (25 kA)
Trip Unit Rating 50 A
Product Category Circuit Breakers
Range EasyPact EZS
Package1 Length*Width*Height (dimensions) 15.808 x 11.705 x 9.787 cm
Frame size (AF) 100 A
Trip Unit Type Fixed

Seller Information

Documents

Reviews