EZS100E TM40D circuit breaker - 3P/3d
Product Details
Activity | PPCCB |
---|---|
Part Number | EZS100E3040 |
Product Type | circuit breaker |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 871.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | EasyPact EZS |
Package1 Length*Width*Height (dimensions) | 100.93 x 119.72 x 159.7 mm |