EZS100E TM16D circuit breaker - 3P/3d

EZS100E3016
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Activity PPCCB
Part Number EZS100E3016
Product Type circuit breaker
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 820.0 g
Green Premium Label No
Breaking Capacity 25kA
Range EasyPact EZS
Package1 Length*Width*Height (dimensions) 6.7 x 7.7 x 13 cm

Seller Information

Documents

Reviews