![EVlink Wallbox - 7.4 kW - T2 attached cable - charging station main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/v/evh2s7p0ck.jpg)
EVlink Wallbox - 7.4 kW - T2 attached cable - charging station
Description
Product Details
Activity | PREVC |
---|---|
Part Number | EVH2S7P0CK |
Product Type | Charging Station |
Package 1 Weight | 9.394 kg |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | EVlink Wallbox |
Package1 Length*Width*Height (dimensions) | 170 x 330 x 480 mm |
Pincode Group | Thailand |