![ELV+ 3 gang tactile switch w/ LED (SZ) 3 gang amber main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e8433lv_sz.jpg)
ELV+ 3 gang tactile switch w/ LED (SZ) 3 gang amber
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8433LV_SZ |
Product Type | Switch |
Package 1 Weight | 90.6 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Zencelo E |
Package1 Length*Width*Height (dimensions) | 54 x 87.2 x 87.2 mm |
Pincode Group | Thailand |