![ELV+ 2 gang tactile curtain switch w/ "Curtain On/Off" symbols white main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e8432clv_we.jpg)
ELV+ 2 gang tactile curtain switch w/ "Curtain On/Off" symbols white
Description
Product Details
Activity | HDCOS |
---|---|
Part Number | E8432CLV_WE |
Product Type | Switch |
Package 1 Weight | 89.7 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Zencelo E |
Package1 Length*Width*Height (dimensions) | 54 x 87.2 x 87.2 mm |
Pincode Group | Thailand |